Remote control your ECL Comfort and enjoy a savings forecast |
![]() |
ECL Comfort Portal is your communication application for monitoring and optimization of your district heating system. Whether experienced or first timer user, the ECL Comfort Portal provides easy access and overview of the system's daily performance and reduces maintenance and service costs. ECL Comfort Portal is free for private use. Professional users can register 3+ heating installations to their Premium subscription and benefit from the extensive set of powerful features and technical support. ECL Comfort Portal supports the Danfoss ECL Comfort 296 and ECL Comfort 310 controllers. |
Remote control and optimizationYou can change all settings supported by the application in our ECL Comfort controller so you are in control of optimizing the heating installation. In this way you can increase long-term system performance and do troubleshooting without having to visit the heating system |
Visualization of heating installationsYour heating installation is automatically visualized as a flow diagram where you can see current state of pumps, valves, temperatures and setpoints By this you gain a higher level of awareness and transparency of the energy consumption |
User defined alarm notificationsYou can set alarm criteria per heating installation so you receive alarm notifications when a situation requires your attention. Outcomes are improved service level and reduced response time to alarms |
Get startedOpen the "Get started in 5 easy steps" |
Read more about the benefitsOpen the "ECL Comfort Portal leaflet" |
Watch the short videos |